IESNA:LM-63-2002
[TEST]P1440214
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A3-D-U-SYM-U-7027
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 30.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]9.3%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3298.5
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 30.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
36.1 30.0 38.7 47.0 56.1 64.0 69.2 74.0 77.9 82.2 85.7 89.6 93.1 96.6 100.5 104.9 111.0 121.4 140.1 168.8 
207.1 255.0 322.4 393.8 457.3 500.9 538.3 570.1 600.9 632.3 659.3 677.5 674.5 665.3 664.9 658.0 
630.1 599.2 562.7 519.1 460.0 351.6 204.1 134.9 102.3 88.8 81.8 76.6 72.7 68.3 62.7 57.0 50.0 43.1 
35.7 28.7 21.3 15.7 11.7 8.7 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 30.0 37.9 46.6 56.1 64.4 69.6 74.0 77.9 82.2 86.2 89.6 92.7 96.6 100.1 104.9 111.4 121.8 140.1 166.2 
207.1 260.7 328.5 399.0 458.2 499.1 536.1 570.9 604.0 631.0 655.8 671.9 668.4 658.4 658.0 648.8 
623.6 591.8 557.0 513.9 454.7 345.9 206.7 133.2 101.4 88.3 81.4 76.2 71.8 67.4 62.2 56.1 50.0 43.1 
35.7 28.7 21.8 15.7 11.3 8.7 6.5 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 30.0 37.9 47.0 56.1 64.0 69.6 74.0 77.9 81.8 85.7 89.2 92.7 96.2 99.7 104.4 111.0 121.8 140.6 170.1 
209.3 264.6 329.8 400.3 454.3 495.6 529.6 563.1 590.9 616.2 634.9 644.5 637.1 623.1 623.6 612.3 
585.7 555.3 524.4 488.2 436.0 338.1 204.5 133.2 101.8 87.9 80.5 75.7 71.4 67.0 61.8 56.1 50.0 43.5 
36.1 29.2 22.2 15.7 11.7 8.7 6.5 4.4 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 31.3 37.9 46.1 56.1 63.5 69.6 74.0 77.9 81.8 85.7 89.2 92.7 96.6 100.1 104.4 111.4 123.1 143.6 172.8 
211.9 259.4 322.9 386.0 431.7 472.1 507.8 542.2 567.9 589.2 605.7 614.0 606.6 601.4 598.8 589.2 
567.0 537.4 505.2 468.2 418.2 333.3 203.7 131.0 100.5 86.6 79.6 74.4 70.1 66.1 60.9 56.1 50.0 43.5 
36.1 29.6 22.2 16.1 11.7 8.7 6.5 3.9 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 32.2 37.9 46.1 55.3 63.1 69.2 73.5 77.9 82.2 86.6 89.6 93.1 96.2 99.7 104.9 111.8 124.9 146.6 176.7 
216.3 271.1 333.3 399.5 444.7 488.2 525.2 555.7 580.9 603.1 620.5 629.7 625.3 624.0 617.9 608.3 
587.9 557.4 524.4 486.5 435.6 351.6 221.1 136.2 104.4 90.1 82.7 77.0 72.2 67.9 62.7 57.4 51.3 44.8 
37.4 30.5 23.1 16.5 12.2 9.1 6.5 4.4 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 33.9 38.3 45.7 54.4 62.7 68.8 73.1 77.5 81.4 85.7 89.2 92.3 95.7 99.2 104.0 111.8 125.3 147.1 179.3 
220.2 272.0 333.8 395.1 442.6 480.8 514.8 546.6 573.1 592.2 608.8 612.7 605.3 611.4 602.3 594.0 
573.1 546.1 513.9 478.2 431.7 359.0 228.9 139.7 104.9 91.4 83.5 77.9 72.7 68.3 63.5 57.9 51.8 45.3 
38.7 31.3 23.9 17.4 12.6 9.1 7.0 4.4 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 34.4 38.3 44.8 53.5 61.8 67.9 72.2 76.6 81.4 85.3 88.8 91.8 94.9 97.9 102.3 110.1 122.7 144.5 176.2 
215.0 266.7 329.4 389.5 439.1 475.2 511.3 544.8 576.6 598.3 615.7 619.2 608.8 614.9 605.3 599.2 
577.9 550.9 520.9 484.3 437.3 366.0 238.5 143.2 108.4 92.3 84.4 78.8 74.0 68.8 64.0 58.7 53.1 46.6 
39.2 32.2 24.4 17.4 12.6 9.6 7.0 4.4 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 34.8 37.9 44.4 53.1 60.9 67.4 72.2 77.0 82.2 86.2 89.6 92.7 95.3 98.3 102.7 110.5 125.8 148.4 181.5 
223.2 276.8 339.0 396.0 440.4 476.9 506.1 537.4 562.7 582.7 595.3 595.7 584.0 587.9 581.8 571.4 
557.0 530.0 501.7 467.4 428.2 361.2 242.4 143.6 107.0 91.4 84.0 78.8 74.4 69.2 64.4 59.2 53.5 47.0 
39.6 32.2 24.4 17.4 13.1 9.6 7.0 4.4 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 34.4 37.4 45.3 53.1 60.9 67.4 72.2 77.5 82.2 86.2 89.6 92.7 95.7 98.8 102.3 110.1 124.5 147.5 179.3 
220.6 274.6 340.3 399.5 446.0 480.4 515.2 550.9 580.5 603.1 623.1 628.4 624.0 626.2 619.7 607.9 
587.9 557.9 525.7 491.3 450.4 381.2 256.7 153.6 110.5 94.0 85.3 80.1 75.3 69.6 64.8 59.2 53.1 46.6 
39.2 31.8 23.5 17.0 12.2 9.6 6.5 4.4 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 34.4 37.4 47.0 53.1 60.9 67.9 72.7 77.5 81.8 86.2 89.2 92.7 94.9 97.5 101.4 107.9 121.0 144.5 174.1 
215.0 268.9 338.1 398.6 443.4 480.8 513.0 543.9 573.5 597.0 615.3 624.9 621.8 628.4 621.8 612.3 
592.2 557.0 523.1 489.1 449.5 379.0 263.3 154.5 113.1 94.4 85.3 80.1 74.8 70.1 64.4 58.7 52.7 45.7 
38.3 30.9 23.1 16.5 12.2 9.1 6.5 4.4 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 34.8 37.0 46.6 53.1 60.5 67.4 72.7 77.0 81.8 85.7 89.6 92.3 95.3 97.5 101.0 107.5 120.1 141.4 171.9 
212.8 266.3 332.9 392.5 439.5 477.4 512.6 543.9 573.1 596.2 614.4 627.5 626.6 630.5 625.3 617.0 
595.7 561.8 527.4 495.2 456.0 385.5 265.9 158.0 114.9 96.6 86.2 81.4 75.7 70.5 64.8 58.7 52.7 45.7 
37.4 30.5 22.6 16.1 11.7 8.7 6.1 3.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 34.4 35.7 46.1 53.1 60.5 67.0 72.2 77.0 81.4 85.7 89.2 92.7 95.3 97.5 101.0 107.0 118.8 140.1 170.1 
209.3 262.4 327.7 389.9 440.4 480.8 515.2 547.0 573.1 596.6 613.6 627.5 633.1 635.8 633.6 624.9 
603.1 567.4 530.9 498.7 464.7 396.9 273.3 160.6 116.2 96.6 86.6 81.8 76.2 70.5 64.8 59.2 52.2 45.3 
37.9 29.6 22.2 16.1 11.7 8.7 6.1 3.5 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 33.9 34.4 44.8 52.7 60.1 66.6 72.2 77.0 81.4 85.7 89.2 93.1 95.7 98.3 101.4 106.6 117.9 138.4 167.5 
211.5 265.0 333.8 399.9 448.6 491.3 527.8 562.2 590.5 615.7 637.5 649.2 655.3 651.9 649.2 641.4 
615.3 577.9 542.6 513.5 471.7 405.6 276.8 168.4 117.9 98.3 88.8 82.7 77.0 71.4 65.7 59.6 53.1 46.1 
37.9 30.0 21.8 16.1 11.7 8.3 5.7 3.0 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 33.9 33.5 44.0 52.7 60.1 66.6 72.2 77.0 81.8 86.6 90.5 94.0 97.0 100.1 103.1 107.9 119.2 137.5 167.5 
211.9 271.5 339.4 404.3 454.3 493.9 532.6 565.7 590.5 614.9 631.0 647.5 648.4 646.2 641.4 633.1 
610.5 575.7 539.6 509.6 472.1 409.5 282.8 167.1 117.9 98.8 89.2 83.5 78.3 73.1 67.0 60.9 54.4 47.0 
39.2 30.0 22.2 16.1 12.2 8.7 6.1 3.0 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 32.6 32.6 42.2 52.2 60.1 67.4 72.7 77.5 82.2 87.0 91.4 94.9 97.9 101.0 104.0 108.8 119.2 137.9 171.9 
218.4 283.7 358.1 420.4 471.3 510.0 549.2 583.1 610.1 633.1 648.4 659.7 659.7 663.2 661.0 649.2 
621.8 585.7 550.5 516.1 477.8 421.2 297.2 175.4 121.4 100.1 90.9 84.4 78.8 73.5 67.9 61.4 54.4 46.6 
38.7 30.0 22.6 16.5 12.2 8.7 6.1 3.0 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 30.5 31.8 41.8 50.9 59.2 67.0 72.2 77.0 82.2 86.6 90.5 94.0 97.0 99.7 102.7 108.8 120.1 141.4 172.3 
219.3 283.3 357.3 417.7 463.9 500.4 538.3 573.1 600.5 625.3 637.9 643.2 649.2 654.9 653.2 643.2 
613.1 576.6 538.7 512.2 473.9 420.4 316.8 179.7 121.4 101.0 90.5 83.5 77.9 72.7 67.0 60.9 54.0 46.6 
37.9 30.0 22.2 16.5 12.2 8.7 5.7 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 29.6 31.8 40.5 50.0 59.6 67.4 72.7 77.5 82.2 86.6 90.5 94.0 96.6 99.2 103.1 108.4 119.7 141.9 175.8 
222.4 287.6 357.3 409.9 450.8 486.5 524.4 562.7 595.3 621.0 631.8 629.2 637.1 652.7 645.3 638.8 
603.6 560.5 530.0 509.6 478.7 429.9 333.8 188.0 122.7 100.5 89.6 82.7 77.0 71.8 66.6 60.5 54.0 46.6 
38.7 30.9 23.5 17.4 13.1 9.6 6.5 3.5 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 29.2 30.5 39.2 48.7 58.7 66.6 72.2 77.0 82.2 87.0 90.5 94.4 97.0 99.2 103.6 109.7 122.3 146.2 180.6 
229.3 299.8 369.4 415.6 453.9 489.5 525.2 564.8 600.9 618.4 627.1 608.8 618.8 654.5 635.3 640.1 
605.7 558.7 520.9 507.0 496.5 450.4 356.0 206.3 127.5 102.3 91.4 84.0 78.3 73.1 67.9 62.7 56.1 48.7 
40.9 32.2 24.8 18.7 13.9 10.0 7.0 3.9 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 30.5 30.5 38.7 47.4 58.7 66.6 72.2 77.0 82.2 86.6 90.5 93.6 96.2 98.3 103.1 110.5 126.6 150.6 185.4 
237.2 305.5 365.5 401.2 438.6 475.2 514.4 555.3 591.4 620.1 617.5 579.6 577.9 637.1 608.3 623.1 
593.1 535.2 496.1 488.7 480.0 437.3 359.4 209.3 126.6 102.3 92.3 85.3 78.8 74.0 68.8 62.7 56.6 49.2 
41.3 33.1 24.8 18.7 14.4 10.4 7.4 4.4 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 30.0 29.6 37.9 47.4 57.9 66.6 72.2 77.0 82.2 86.6 90.1 93.1 95.7 97.5 102.7 109.7 125.3 150.1 184.9 
240.6 309.8 368.6 405.1 440.4 478.2 515.7 563.5 600.9 631.8 635.3 600.9 588.8 665.3 633.1 656.6 
627.1 563.5 514.8 507.8 503.0 457.3 375.1 231.5 130.1 106.6 95.7 87.0 80.9 74.4 68.8 63.5 56.6 49.2 
41.3 33.1 24.4 18.3 13.9 10.4 7.0 3.9 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 30.0 30.0 37.9 47.0 58.3 66.6 72.2 77.5 82.2 86.2 90.1 93.1 95.7 97.9 102.7 110.5 125.3 151.4 182.8 
237.2 306.8 368.6 406.4 441.2 485.2 518.3 563.5 604.9 636.2 616.2 600.5 591.8 680.6 621.0 667.5 
637.9 564.8 520.0 508.7 503.9 459.5 385.1 228.5 134.5 107.5 96.6 87.5 80.9 74.8 69.2 63.1 56.6 48.7 
40.9 32.6 24.8 18.3 13.9 10.4 7.0 4.4 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
